Southwire Welding Cables are flame retardant, oil resistant, resilient, resists compression cuts and abrasion, durable, and survives rough handling. Designed for use as arc welding leads from the secondary side of the power source, typical of welders and welding generators. Power supply applications not exceeding 600 volts AC.

/images/product_buttons/Orange_Welding_Cable_button.gifAmerican Mustang® Orange Welding Cable

automotive, cord, electrical equipment, industrial machinery, wire3American Mustang ® Orange Welding Cableamerican-mustang-orange-welding-cable.htmFlame Retardant, Oil Resistant. Resists compression Cuts and Abrasion. Orange VIPER TM Jacket, RoHS Compliant.
ENU
Register Now Forgot Password?

American Mustang ® Orange Welding Cable

American Mustang® Orange Welding Cable
  • Premium Grade Orange CPE Jacket. . 
  • Superior Flexibility, Flame Retardant, Oil and Solvents Resistant.
  • Weather and Ozone Resistant.
  • 105°C to -55°C 600 Volt.

Applications

Southwire Welding Cables are flame retardant, oil resistant, resilient, resists compression cuts and abrasion, durable, and survives rough handling. Designed for use as arc welding leads from the secondary side of the power source, typical of welders and welding generators. Power supply applications not exceeding 600 volts AC.