Southwire Type MC Cable is primarily used for services, feeders, and branch circuits as specified in the 2011 National Electric Code. Type MC cable with Type XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts.    

/images/product_buttons/alu_mc_button.gifAluminum Type MC-XHHWaluminum, wire2Aluminum Type MC-XHHWaluminum-type-MCXHHW.htm
ENU
Register Now Forgot Password?

Aluminum Type MC-XHHW

Aluminum Type MC-XHHW
  • 600 Volt.
  • TRIPLE E Aluminum Alloy (AA-8176) Conductors.
  • Crosslinked Polyethylene (XLP) Insulated Singles Rated XHHW-2.
  • Bare TRIPLE E Aluminum Alloy Ground.
  • Interlocked Aluminum Armor.

Applications

Southwire Type MC Cable is primarily used for services, feeders, and branch circuits as specified in the 2011 National Electric Code. Type MC cable with Type XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts.