Southwire Type RHH or RHW-2 or USE-2 conductors are used with conduit as specified in the NEC®1. May also be used as underground service entrance cable, for direct burial, at conductor temperatures not to exceed 90°C. When used as RHH, conductor temperatures shall not exceed 90°C in dry locations. When used as RHW-2 or USE-2, conductor temperatures shall not exceed 90°C in wet or dry locations. Voltage rating for RHH or RHW-2 or USE-2 conductors is 600 volts

/images/product_buttons/rhh_rhw_use_alum_button.gifrhh_rhw_use_alum

319AL RHH/RHW/USEal-rhh-rhw-use-renewable-cable.htm
ENU
Register Now Forgot Password?

AL RHH/RHW/USE

rhh_rhw_use_alum
  • Underground Service Entrance Cable
  • 600 Volt
  • AlumaFlex® Aluminum Alloy (AA-8176) Conductor
  • Cross-linked Polyethylene (XLP) Insulation
  • High-Heat, Moisture and Sunlight Resistant

Applications

Southwire Type RHH or RHW-2 or USE-2 conductors are used with conduit as specified in the NEC®1. May also be used as underground service entrance cable, for direct burial, at conductor temperatures not to exceed 90°C. When used as RHH, conductor temperatures shall not exceed 90°C in dry locations. When used as RHW-2 or USE-2, conductor temperatures shall not exceed 90°C in wet or dry locations. Voltage rating for RHH or RHW-2 or USE-2 conductors is 600 volts