Southwire Type XHHW-2 conductors are primarily used in conduit or recognized raceways for services, feeders, and branch circuit wiring as specified in the 2011 National Electrical Code. XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts. Suitable for use in anesthetizing locations per article 517.160 of the NEC where a dielectric constant of 3.5 or less is required.

/images/product_buttons/xhhw_alum_button.gifAL-XHHW2XHHW AluminumXHHWaluminum.htm
ENU
Register Now Forgot Password?

XHHW Aluminum

AL-XHHW
  • 600 Volt. AlumaFlexTM Aluminum Alloy (AA-8176) Conductor.
  • Cross-linked Polyethylene (XLP) Insulation.
  • High-Heat and Moisture Resistant.
  • Black Sizes 2 AWG and Larger Sunlight Resistant.

Applications

Southwire Type XHHW-2 conductors are primarily used in conduit or recognized raceways for services, feeders, and branch circuit wiring as specified in the 2011 National Electrical Code. XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts. Suitable for use in anesthetizing locations per article 517.160 of the NEC where a dielectric constant of 3.5 or less is required.