XHHW

- 600 Volt
- Copper Conductor
- Cross-Linked Polyethylene (XLP) Insulation
- High-Heat and Moisture Resistant
- Sizes 14 Through 8 AWG Also Rated SIS
- Black Sizes 2 AWG and Larger Sunlight Resistant
Applications
Southwire Type XHHW-2 conductors are primarily used in conduit or other recognized raceways for services, feeders, and branch circuit wiring, as specified in the National Electrical Code1 XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C Voltage rating for XHHW-2 conductors is 600 volts