SIMpull CU-XHHW ™

- 600 Volt
- Copper conductor
- Cross-linked polyethylene (XLP) insulation
- High-heat and moisture resistant
- SIM Technology® for easier pulling
Applications
Southwire Type SIMpull XHHW-2 conductors are primarily used in conduit or other recognized raceways for services, feeders, and branch circuit wiring, as specified in the 2008 National Electrical Code. SIMpull XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90° C. Voltage rating for XHHW-2 conductors is 600 volts. Suitable for use in anesthetizing locations per article 517.160 of the NEC where a dielectric constant of 3.5 or less is required. This cable can be installed without the need for pulling lubricant.