Southwire's 600 Volt XAL01XXH ARMOR-X and ARMOR-XTRA Type MC Control Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I and II, Division 2 and Class III, Divisions 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions./images/product_buttons/hlx01xxh-1_button.gifXAL01XXH XHHW Control, Cont. Alum. Weld. Armor, Armor-Xaluminum, electrical equipment, industrial machinery, solar, wind turbine3333-8 XAL01XXH XHHW Control, Cont. Alum. Weld. Armor, Armor-XXAL01XxhXhhwControlContALWeldArmorArmorX.htm
ENU
Register Now Forgot Password?

33-8 XAL01XXH XHHW Control, Cont. Alum. Weld. Armor, Armor-X

XAL01XXH XHHW Control, Cont. Alum. Weld. Armor, Armor-X
  • ARMOR-X and ARMOR-XTRA . 600 Volt Type MC Control. XLP Insulated, 90°C
  •  Continuous Corrugated Aluminum Armor with -40°C PVC Jacket

Applications

Southwire's 600 Volt XAL01XXH ARMOR-X and ARMOR-XTRA Type MC Control Cable provides an impervious sheath recommended as an economical alternative to traditional conduit systems. For use in aerial installations, direct burial, concrete-encased installations, cable trays, troughs or continuous rigid cable supports. For use in Classes I and II, Division 2 and Class III, Divisions 1 and 2, hazardous locations covered under NEC Articles 501, 502 and 503. These cables are capable of operating continuously in wet or dry locations at a maximum conductor temperature of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions.