Wire Wagon 550

- Mobile print table, material shelf & work station.
- Versatile work station
- Mobile print table
- Holds conduit and material
- Portable work bench
Applications
Mobile print table, material shelf & work station.- Versatile work station
- Mobile print table
- Holds conduit and material
- Portable work bench
The Wire Wagon 550 provides a solution to many of the problems your crews encounter on the job sites every day. A typical print table is usually constructed from plywood, is heavy and cumbersome and unmovable. The Wire Wagon 550 is a mobile print table and work station, with the added benefit of material and conduit storage.
- No wasting time migrating back and forth to a stationary print table.
- No wasting time looking around the jobsite for something to use as a print table
- A mobile print table and work station with conduit and material storage.
Specs
| Height: | 42 inches |
| Width: | 48 inches |
| Length: | 29 inches |
| Weight: | 130 lbs. |





