Large Spool Wire Cart

Benefits

Specs

Height: 40 inches
Width: 29.5 inches
Length: 44 inches
Weight: 125 lbs.

/images/product_buttons/WireWagon530_button.jpgWire Wagon 530501Wire Wagon 530WireWagon530.htm
Register Now Forgot Password?

Wire Wagon 530

Wire Wagon 530
  • Large Spool Wire Cart

Applications

Large Spool Wire Cart

Benefits

  • Holds spools up to 16 inches in diameter.
  • Storage for extra tools, spools and materials.
  • Easy to load and unload.
  • With a "T" handle and 4 casters for easy movement around the job site.

Specs

Height: 40 inches
Width: 29.5 inches
Length: 44 inches
Weight: 125 lbs.