Wire Wagon 515

- Large conduit & wire cart with portable workbench.
Applications
Large conduit & wire cart with portable workbench.
Holds More Wire.
Holds up to 40 500' spools or a combination of 500' and 2500' spools.
Conduit Installation.
Hold several hundred feed of conduit then load the top shelf with all additional materials and tools needed for your entire work day.
Portable workbench.
Designed with a full 17" X 56" metal top shelf for storage or assembly.
Specs
| Height: | 42 inches |
| Width: | 26 inches |
| Length: | 56 inches |
| Weight: | 215 lbs. |





