Wire Wagon 510

- XL conduit & wire cart with portable workbench.
Applications
XL conduit & wire cart with portable workbench.Holds More Wire.
Holds up to 16 - 2500' spools or a combination of 2500' and 500' spools. With this extra capacity you can have all your high voltage colors (3) low voltage colors (3) neutrals (2) travelers (2) switch leg colors (2) and a ground (1) (total=13 wires) all on one rack.
Conduit Installation.
Holds several hundred feed of conduit then load the top shelf with all additional materials and tools needed for your entire work day.
Portable workbench.
Designed with a full 20" X 64" metal top shelf for storage and assembly.
Specs
| Height: | 48 inches |
| Width: | 29 inches |
| Length: | 64 inches |
| Weight: | 255 lbs. |





