2kv Wind Turbine DLO Cable
- Wind Turbine Diesel Locomotive Cable (DLO) Rated 2000 Volts. 90°C.
- MSHA Accepted, UL listed as Type RHH/RHW-2, CT Rated.
- RoHS Compliant.
Applications
Wind Turbine DLO is especially designed to transfer power in wind turbine installations. It is also recommended as a portable cable for drilling rigs, on-shore or off-shore, railroad and transit car wiring, electric earth-moving equipment, in shipyard applications, arc welder supply leads, power and control jumper cable, Telcom power supply and motor leads. The cable is suitable for use in wet or dry areas, conduit, ducts, troughs or trays, and where superior electrical properties are desired. The maximum continuous conductor temperature for normal operation in wet or dry locations is 90°C. Wind Turbine DLO resists oils, acids, alkalines, heat, flame, and has abrasion resistance.