34-3 09ENS/LS 1c, EPR Heavy Wall, N/S, XLPO Jacket, CT Rated, LS Rated

- 2.4kV Type MV-90. Copper Conductors. Thermosetting Conductor Shield.
- EPR Insulation. Non-Shielded SOLONON™ (Cross-linked Polyolefin) LS, Oil Reistant II Jacket.
- Sizes 1/0 AWG and larger listed for Limited Smoke, Sunlight Resistant, and for CT Use.
- Limited to 2,400 Volts Maximum.
Applications
Southwire 09ENS/LS Type MV-90 Cable is for use primarily in raceways and cable trays in industrial applications as specified by the National Electrical Code. Sizes AWG 1/0 and larger are listed limited smoke and for cable tray use. These cables are capable of operating continuously at conductor temperatures not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions, and are rated at 2,400 volts in wet or dry locations. Maximum sidewall pressure is 1000 lbs.