Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2011 National Electrical Code. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications

/images/product_buttons/SOOW_Yel_Cord_button.gifViper Rubber Type SOOW YellowRoHS; cord; electrical equipment; environmentally friendly; harness; industrial machinery; lighting; wire3Viper Rubber Type SOOW YellowViperRubberTypeSOOWYellow.htmViper™ 90 °C CPE Cord. 600 Volts. Extra Flexible Copper Conductors. Extra Flexible EDPM Insulation and CPE Jacket. Yellow Jacket. Rated -40°C to 90°C. RoHS Compliant. Rated as Extra Hard-Usage Service Cord. Sizes 18 AWG - 10 AWG CSA Approved and meets CSA
ENU
Register Now Forgot Password?

Viper Rubber Type SOOW Yellow

Viper Rubber Type SOOW Yellow
  • VIPER® 90°C CPE Cord. 600 Volts
  • Flexible Stranding. Flame and Ozone Resistant
  • Yellow Jacket. Rated -40°C to 90°C
  • RoHS Compliant. UL Listed and CSA Certified for Indoor and Outdoor Use
  • Provides Premium Oil Resistance, Water Resistant and High Flexibility
  • Excellent Abrasion Resistance
  • NEC, Rated Hard-Usage

Applications

Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2011 National Electrical Code. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications