Viper Rubber Type SOOW Black
- Southwire SOOW 90°C CPE Cord. 600 Volts.
- Flame and Ozone Resistant.
- Black Jacket. Rated -40°C to 90°C.
- RoHS Compliant. Indoor and Outdoor Use.
- Oil and Water Resistant. High Flexibility.
Applications
Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.