Southwire Type SJOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type SJOOW Cords include wiring for portable tools. portable appliances, equipment, small motors and associated machinery. /images/product_buttons/SJOOW_Yel_Cord_button.gifViper Rubber Type SJOOW Yellow3Viper Rubber Type SJOOW YellowViperRubberTypeSJOOWYellow.htmViper™ 90°C TPE Cord. 300 Volts. Extra Flexible Copper Conductors. Extra Flexible EPDM Rubber Insulation and CPE Jacket. Yellow Jacket. Rated -40°C to 90°C. RoHS Compliant. Rated as Hard-Usage Service Cord. CSA Approved at -40°C to 90°C and meets CSA FT-2
Register Now Forgot Password?

Viper Rubber Type SJOOW Yellow

Viper Rubber Type SJOOW Yellow
  • Viper™ 90°C TPE Cord
  • 300 Volts
  • Good tensile strength, elongation and aging characteristics
  • Black jacket
  • Rated -40°C to 90°C
  • RoHS compliant.
  • UL listed and CSA certified for indoor and outdoor use
  • Provides premium oil resistance, water resistant and height Flexiblility
  • Excellent abrasion resistance

Applications

Southwire Type SJOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type SJOOW Cords include wiring for portable tools. portable appliances, equipment, small motors and associated machinery.