Southwire Type SJOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2011 National Electrical Code. Some typical applications for Type SJOOW Cords include wiring for portable tools, portable appliances,equipment, small motors and associated machinery.

/images/product_buttons/SJOOW_BLK_Cord_button.gifViper Rubber Type SJOOW BlackVIPER,SJOOW,Black,Southwire,flexible,cords3Viper Rubber Type SJOOW BlackViperRubberTypeSJOOWBlack.htm
ENU
Register Now Forgot Password?

Viper Rubber Type SJOOW Black

Viper Rubber Type SJOOW Black
  • VIPER® 90°C Cord. 300 Volts
  • Good Tensile Strength, Elongation and Aging Characteristics
  • Black Jacket. Rated -40°C to 90°C
  • RoHS Compliant. UL Listed and CSA Certified for Indoor and Outdoor Use
  • Provides Premium Oil Resistance, Water Resistant and High Flexibility
  • Excellent Abrasion Resistance
  • NEC, Rated Hard Usage.

Applications

Southwire Type SJOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2011 National Electrical Code. Some typical applications for Type SJOOW Cords include wiring for portable tools, portable appliances,equipment, small motors and associated machinery.