Viper Rubber Type Multi-Conductor Type SOOW Control

- Viper™ 90°C CPE Cord. 600 Volts.
- Flexible Stranding. Flame and Ozone Resistant.
- Black Jacket. Rated -40°C to 90°C.
- RoHS Compliant. UL Listed and CSA Certified for Indoor and Outdoor Use.
- Provides Premium Oil Resistance, Water Resistant and High Flexibility.
- Excellent Abrasion Resistance.
Applications
Southwire Type SOOW Multi-Conductor Flexible Cords are permitted for use as specified by Article 400 and related articles of circuits, tools, heavy industrial, processing and construction equipment.