Southwire Viper® Non UL/CSA SOOW is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions. SOOW is sunlight, water, oil, and weather resistant and suitable for outdoor applications. /images/product_buttons/SJOOW_BLK_Cord_button.gifViper Non UL/Non CSA SOOW3Viper Non UL/Non CSA SOOWViperNonULNonCSASOOW.htm
Register Now Forgot Password?

Viper Non UL/Non CSA SOOW

Viper Non UL/Non CSA SOOW
  • 90°C, 600 Volt Cord
  • Ozone and Flame Resistant
  • Black Jacket. Rated -40°C to 90°C
  • RoHS Compliant. Indoor and Outdoor Use
  • Provides Moisture and Oil Resistance

Applications

Southwire Viper® Non UL/CSA SOOW is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions. SOOW is sunlight, water, oil, and weather resistant and suitable for outdoor applications.