Vertical Tap Bracket
- Manufactured from high-strength structural steel
- Corrosion resistant
- Drilled for use on standard utility poles
- Allows for tap circuit connections with adequate room for connections in minimal space
Applications
The Vertical Tap/Angle Bracket is designed to support a Covered Aerial MV cable circuit in a vertical configuration. It also allows tap circuit connections on a main line circuit. The bracket allows sufficient space for connection of tap circuit in minimal space. The bracket will maintain the orientation of the Covered Aerial MV cable system through a turn with the use of vertical spacers so that the spacers before and after the turn are not overly stressed. The bracket will hold a variety of pin insulators and dead-end clamps with dead-end insulators. The bracket is compatible and interchangeable with other manufacturers’ components.