Ultratite ® - Type NMEF

- Extra-Flexible Liquidtight Flexible Nonmetallic Conduit.
- General Purpose Use.
- Resistant to Oil, Water and Most Chemicals.
Applications
Ultratite® Extra-Flexible Liquidtight Flexible Nonmetallic Conduit is suitable of the following installations. Delivers wiring protection where listed products are not required. Seals out abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air spray, water and weather. For use where vibrations or harsh environments exist.