Titan® Type HC Liquidtight Flexible Metal Conduit is suitable of the following installations: /images/product_buttons/TitanTypeHC_button.gifUltratite Type HC4Titan® - Type HCUltratiteTypeHC.htm
Register Now Forgot Password?

Titan® - Type HC

Ultratite Type HC
  • Hot/Cold Liquid-Tight Flexible Metal Conduit.
  • UL/CSA Listed.
  • Oil-Resistant.
  • Sunlight-Resistant.
  • Temperature Rated -40oC to 105oC.

Applications

Titan® Type HC Liquidtight Flexible Metal Conduit is suitable of the following installations:
  • For extreme temperature environments
  • For the installation and protection of electrical conductors in circuits of 600 Volts nominal, or less
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Applications requiring movement, crossover connections, or tight bends
  • Exposed or concealed locations
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC 680.21(A)(3) & 680.42(A)(1)
  • Electric signs and outline lighting supply and secondary-circuit per NEC 600.31 (1000 Volts or less) & NEC 600.32 (over 1000 Volts)
  • For Use in Hazardous locations - see Additional Applications Section on following page for more details