Ultra-Whip ®

- 600 Volt
- Stranded Copper THHN/ THWN Insulated Singles
- Green Insulated Copper Grounding Conductor
- Highly Flexible Nonmetallic Conduit with Factory Installed Conductors
- Liquidtight Flexible Nonmetallic Conduit Type B (LFNC-B) Fittings
- 12" Conductor Leads with 1/2" Insulation Stripped
- Intended for 208/240/480 Volt Single Phase Circuits
Applications
Complete assembly delivered from the factory ready to install. Includes 12” wire leads at each end and LFNC-B Fittings for easy and hassle-free hook-ups. Resistant to rust, cracks, and separation. Non-metallic raceway is non-conducting. Commonly used for connecting air conditioners, pumps, motors, compressors, swimming pool equipment and similar equipment.