ULTRATITE ® Type NMOR

- Oil-Resistant Liquidtight Flexible Non-Metallic Conduit
- UL/CSA Listed
- Sunlight-Resistant
- Crush-Resistant
- Temperature Rated -30°C to +80°C
Applications
For extreme oil and solvent environments. For the installation and protection of electrical conductors in circuits of 600 volts nominal, or less. Motor circuits - for conductors of motor feeders, branch and control circuits. Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather. Agricultural buildings per NEC 547.5. Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment. Exposed or concealed installations. Applications requiring movement, crossover connections, or tight bends. For direct burial and encased in concrete (3/8 through 1-1/4 inch trade sizes). For flexible connections to swimming pool, spa, and hot tub motors per NEC 680.21(A)(3) & 680.42(A)(1). Electric signs and outline lighting supply and secondary-circuit conductors per NEC 600.7, 600.31(1000 volts or less) & 600.32(over 1000 volts). Hazardous Locations - see Additional Applications Section on the following page for more details.