Type W Round

- Withstands Severe Environmental Conditions
- Indent-Printed for Easy Identification
- Withstands Exposure to Oil, Acid, Alkalies, Heat, Moisture and Most Chemicals
- Rope Lay Stranding for Maximum Flex Life
- Excellent Impact Resistance
- Cable Core Bound for Superior Flexibility and Toughness
Applications
- Industrial and light- to medium-duty mining applications
- Heavy-duty service as power supply cable
- AC systems (grounded and ungrounded)
- Mobile and portable electrical equipment
- Motor and battery leads
- 2-conductor cables—use on DC or AC single-phase systems where grounding is not required
- 3-conductor cables—use on AC systems where no grounding is required, or on DC systems with one conductor for grounding
- 4-conductor cables—use on two- or three- phase AC systems with one conductor used for grounding
- 5-conductor cables—use in applications where separating the system neutral from the frame ground is required