Type W Portable Power Cable is suitable for use in Industrial and light-to-medium mining applications, Heavy-duty service and temporary as power supply cables. Motor, battery and generator leads. It is also used for mobile and portable electrical equipment./images/product_buttons/type_w_button.gifPortable Power CableRoHS; electrical equipment; environmentally friendly; industrial machinery; wire3Type W Portable Power CableTypeWPortablePowerCable.htmType W Portable Single and Multiple Conductor Round Power Cable.2000 Volts. 90°C(-40°C). Sunlight Resistant. Oil Resistant.Single Conductors UL Listed as Type RHH-RHW-2 UL Listed, CSA and MSHA Approved, RoHS Compliant.
Register Now Forgot Password?

Type W Portable Power Cable

Portable Power Cable
  • Single Conductor Portable Round Power Cable
  • Type W Industrial Grade Multiconductor Portable Round Power Cable
  • 2000 Volt. 90°C (-40°C). Oil and Sunlight Resistant.
  • Single Conductors Listed as Type RHH/RHW-2.
  • UL and c(UL) Listed. CSA Certified. MSHA Approved. RoHS Compliant.

Applications

Type W Portable Power Cable is suitable for use in Industrial and light-to-medium mining applications, Heavy-duty service and temporary as power supply cables. Motor, battery and generator leads. It is also used for mobile and portable electrical equipment.