Type TC Control Cable XHHW

- Type TC Control Cable
- 600 Volt
- Copper Conductors
- FR-XLP Insulated Singles Type XHHW rated VW-1
- Overall PVC Jacket
- Heat, Moisture and Sunlight-Resistant
Applications
Southwire’s Type TC Control Cable is for use in industrial power or control circuits where small diameter, flame retardant cables are desired. Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire. Type TC Control Cable is also listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits. Conductors may be used in wet or dry locations at temperatures not to exceed 90°C.