Southwire’s Type TC Control Cable is for use in industrial power or control circuits where small diameter, flame retardant cables are desired.  Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire.  Type TC is also listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits.  Conductors may be used at temperatures not to exceed 75°C in wet locations or 90°C in dry locations.

/images/product_buttons/TC_CONTROL_THHN_button.gifType TC Control Cable THHNcable; electrical equipment; industrial machinery; industrial power; wind turbine; wire308Type TC Control Cable THHNTypeTCControlCableTHHNOEM.htm
ENU
Register Now Forgot Password?

Type TC Control Cable THHN

Type TC Control Cable THHN
  • Type TC Control Cable
  • 600 Volt
  • Copper Conductors
  • PVC/Nylon Insulated Singles Sizes 16 AWG through 10 AWG
  • Overall PVC Jacket Heat, Moisture and Sunlight-Resistant

Applications

Southwire’s Type TC Control Cable is for use in industrial power or control circuits where small diameter, flame retardant cables are desired.  Primary installations include cable trays, raceways, and outdoor locations where supported by a messenger wire.  Type TC is also listed for direct burial and for use in Class 1, Division 2 hazardous locations and Class 1 control circuits.  Conductors may be used at temperatures not to exceed 75°C in wet locations or 90°C in dry locations.