Southwire Type STOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type STOOW Cords include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors, and temporary electrical power and lighting installations for construction sites. Type STOOW Cords are suitable for use in (i) dry locations not to exceed minimum -34°C or maximum 105°C; or (ii) wet locations or other applicable locations - may be completely immersed in water - when exposed to oil or coolant at temperatures not to exceed 60°C. Type STOOW cords are ideal for flex applications in harsh environments where the highest degree for oil resistance and extended service life are essential./images/product_buttons/SJTOOW_BLK_Cord_button.gifType STOOW - Plastic (PVC)3Type STOOW - Plastic (PVC)TypeSTOOWPlasticPVC.htm105°C PVC Cord. 600 Volts. Extra Flexible Copper Conductors. Extra Flexible PVC Insulation and Jacket. Rated -34°C to 105°C. RoHS Compliant. Rated as Hard-Usage Service Cord UL Listed and meets VW-1. CSA Approved as Type STOOW at -34°C to 105°C and meets
Register Now Forgot Password?

Type STOOW - Plastic (PVC)

Type STOOW - Plastic (PVC)
  • 105°C PVC Cord
  • 600 Volts
  • Extra flexible copper conductors
  • Extra flexible PVC insulation and jacket
  • Rated -34°C to 105°C
  • RoHS compliant
  • Rated as hard-usage service cord
  • UL listed and meets VW-1
  • CSA approved as type STOOW at -34°C to 105°C and meets CSA FT-1, FT-2
  • Approved for outdoor use
  • Provides premium oil resistance, water resistant and flexibility

Applications

Southwire Type STOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code. Some typical applications for Type STOOW Cords include wiring for industrial machinery, washing machines and various other large appliances, heavy-duty tools, motors, and temporary electrical power and lighting installations for construction sites. Type STOOW Cords are suitable for use in (i) dry locations not to exceed minimum -34°C or maximum 105°C; or (ii) wet locations or other applicable locations - may be completely immersed in water - when exposed to oil or coolant at temperatures not to exceed 60°C. Type STOOW cords are ideal for flex applications in harsh environments where the highest degree for oil resistance and extended service life are essential.