Southwire Type SOOW FLexible Cords are designed for extra hard usage with industrial equipment, heavy tools, battery chargers, portable lights and power extensions. SOOW is sunlight, water, oil, and weather resistant and suitable for outdoor applications.

/images/product_buttons/SJOOW_Yel_Cord_button.gifType SOOW (Yellow)3Type SOOW (Yellow)TypeSOOWYellow.htm
ENU
Register Now Forgot Password?

Type SOOW (Yellow)

Type SOOW (Yellow)
  • 90°C to -40°C, 600 Volts
  • Oil Resistant Yellow Thermoset Jacket
  • UL Listed And CSA Certified

Applications

Southwire Type SOOW FLexible Cords are designed for extra hard usage with industrial equipment, heavy tools, battery chargers, portable lights and power extensions. SOOW is sunlight, water, oil, and weather resistant and suitable for outdoor applications.