Portable power and lighting applications in the entertainment industry including motion picture, television, mobile communication vans, theaters, stages, spotlights, and sound systems. Ideal for similar applications that would require permanent or temporary power including portable power systems. Southwire Type SC cables are rated for 600 volts and provide excellent flexibility, resistance to oil, solvents, ozone, aging, abrasion and are flame retardant. Southwire Type SC cables are suitable for continuous submersion in water. SC Cables are designed to withstand exposure to ils, acids, alkalies, heat, flame, moisture, and chemicals. /images/product_buttons/type_sc_button.gifType SC Entertainment Industry and Stage Lighting Cable3Type SC Entertainment Industry and Stage Lighting CableTypeSCEntertainmentIndustryStageLightingCbl.htm
Register Now Forgot Password?

Type SC Entertainment Industry and Stage Lighting Cable

Type SC Entertainment Industry and Stage Lighting Cable
  • Type SC Entertainment Cable
  • 600 Volts
  • Extra flexible copper conductors
  • Rated 105°C
  • Approved for indoor or outdoor use
  • Flame retardant
  • Provides flexibility, resistance to oil, solvents, ozone, aging, and abrasion
  • RoHS compliant

Applications

Portable power and lighting applications in the entertainment industry including motion picture, television, mobile communication vans, theaters, stages, spotlights, and sound systems. Ideal for similar applications that would require permanent or temporary power including portable power systems. Southwire Type SC cables are rated for 600 volts and provide excellent flexibility, resistance to oil, solvents, ozone, aging, abrasion and are flame retardant. Southwire Type SC cables are suitable for continuous submersion in water. SC Cables are designed to withstand exposure to ils, acids, alkalies, heat, flame, moisture, and chemicals.