Type SC Entertainment Cable

- Type SC Entertainment Cable. 600 Volts. Extra Flexible Copper Conductors.
- Water and Sunlight Resistant. Designed to Withstand Severe Environmental Conditions.
- 105°C to -40°C. Listed for Indoor or Outdoor Use. Flame Retardant.
- Provides Flexibility, Resistance to Oil, Solvents, Ozone, Aging, and Abrasion.
Applications
Portable power and lighting applications in the entertainment industry including activities such as theatre, television, night clubs, motion pictures, mobile communication vans, spotlights, sound systems, and other applications that would require temporary power. Southwire Type SC cables are rated for 600 volts and provide excellent flexibility, resistance to oil, solvents, ozone, aging, abrasion and are flame retardant. SC Cables are designed to withstand exposure to oil, acids, alkalies, heat, flame, moisture, and chemicals and may be submeged in water.