Ultratite® Liquidtight Flexible Nonmetallic Conduit is suitable of the following installations: /images/product_buttons/liquaflex_nm_button.gifType NM - Liquidtight Nonmetallic Conduit4Ultratite®- Type NMTypeNMLiquidtightNonmetallicConduit.htm
Register Now Forgot Password?

Ultratite®- Type NM

Type NM - Liquidtight Nonmetallic Conduit
  • Liquidtight Flexible Nonmetallic Conduit.
  • UL/CSA Listed
  • Oil resistant 
  • Sunlight-Resistant.
  • Crush-Resistant.
  • Temperature Rated -30oC to 80oC.

Applications

Ultratite® Liquidtight Flexible Nonmetallic Conduit is suitable of the following installations:
  • For the installation and protection of electrical conductors in circuits of 600 volts nominal, or less
  • Motor circuits - for conductors of motor feeders, branch and control circuits
  • Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
  • Agricultural buildings per NEC® 547.5
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
  • Exposed or concealed installations
  • Applications requiring movement, crossover connections, or tight bends
  • For direct burial and encased in concrete
  • For flexible connections to swimming pool, spa, and hot tub motors per NEC® 680.21(A)(3) & 680.42(A)(1)
  • Electric signs and outline lighting supply and secondary-circuit conductors per NEC® 600.7, 600.31(1000 volts or less) & 600.32 (over 1000 volts)
  • Hazardous Locations - see Additional Applications Section on the following page for more details