Type G and Type G-GC Round

- 2000 Volts. 90°C(-40°C). Sunlight and Oil Resistant.
- UL and c(UL) Listed, MSHA Approved, and RoHS Compliant.
Applications
Type G & G-GC cables are suitable for use in industrial and light- to medium-duty mining applications, heavy-duty service as power supply cable, power cable for mobile and portable electrical equipment at a continuous conductor temperature of 90°C. Type G & G-GC cables may be used in marina (wet) applications. Type G cables are suitable for use on three-phase AC systems where 3 or 4 conductors are needed and grounding is required. Excellent flexibility, resistance to oils, solvents, ozone, aging, and abrasion.