Titan® Extra-Flexible Liquidtight Flexible Metallic Conduit is suitable of the following installations: /images/product_buttons/TitanEF_button.gifType EF - Liquidtight Flexible Steel Conduit4Titan® - Type EF and AEFTypeEFLiquidtightFlexibleSteelConduit.htm
Register Now Forgot Password?

Titan® - Type EF and AEF

Type EF - Liquidtight Flexible Steel Conduit
  • Extra-Flexible Liquidtight Metal Conduit.
  • Steel or Aluminum Constructions.
  • General Purpose Use.
  • Oil-Resistant.
  • Sunlight-Resistant.
  • Temperature Rated -10°C to 60°C.

Applications

Titan® Extra-Flexible Liquidtight Flexible Metallic Conduit is suitable of the following installations:
  • Delivers wiring protection where listed products are not required
  • Seals out abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air spray, water and weather
  • Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment where UL listing is not required
  • For exposed or concealed installations requiring movement, crossover connections, or tight bends