Titan ® - Type CB

- Liquidtight Flexible Metal Conduit.
- Easy to Identify Blue Jacket for Computer Applications.
- UL/CSA Listed.
- Oil-Resistant.
- Sunlight-Resistant.
- Temperature Rated -30oC to 80oC.
Applications
Titan® Type CB Liquidtight Flexible Metal Conduit is suitable of the following installations:
- Under raised floors in data processing areas per NEC 645.5 (D) & 645.5 (D) (2)
- For the installation and protection of electrical conductors in circuits of 600 Volts nominal, or less
- Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather
- Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment
- Applications requiring movement, crossover connections, or tight bends
- Exposed or concealed locations
- For use as a grounding conductor per 2005 NEC 250.118(7)
- For flexible connections to swimming pool, spa, and hot tub motors per NEC 680.21(A)(3) & 680.42(A)(1)
- Electric signs and outline lighting supply and secondary-circuit per NEC 600.31 (1000 Volts or less) & NEC 600.32 (over 1000 Volts)
- For Use in Hazardous locations - see Additional Applications Section on following page for more details