Tripod

- Part# P3-T01 & P6-T02
- Pulling wire out of the ground or a manhole is simple and easy with the Maxis Tripod.
- Easily attaches to the Pull-It 3000X and Pull-It 6000.
- Pull out of manholes, transformer pads, transformer vaults and meter bases.
- Adjustable to fit most any pulling situation.
- Add an extra roller for larger radius.
- Set-up in two minutes
- Pull out extra wire.
- Easily fits in roller bag.
- Adjustable legs from 3 ft. to 6 ft.
Applications
Part# P3-T01 & P6-T02
Pulling wire out of the ground or a manhole is simple and easy with the Maxis Tripod.
- Easily attaches to the Pull-It 3000X and Pull-It 6000.
- Pull out of manholes, transformer pads, transformer vaults and meter bases.
- Adjustable to fit most any pulling situation.
- Add an extra roller for larger radius.
- Set-up in two minutes
- Pull out extra wire.
- Easily fits in roller bag.
- Adjustable legs from 3 ft. to 6 ft.
Specs
- Adjustable Height: 3 ft. - 6 ft.
- Adjustable Width: 13 in. to 50 in.
- Weight: 43 lbs.