Triplex Service Drop

- Aluminum Conductors.
- Polyethylene or Crosslinked Polyehtylene Insulation.
Applications
Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.
Code Words:
Artemia, Crab, Solaster, Sandcrab, Echinus, Arca, Fulgar, Oyster, Clam, Murex, Purpura, Nassa, Melita, Patella, Portunus, Nannynose, Voluta, Paludina, Periwinkle, Conch, Neritina, Cenia, Runcina, Triton, Mursia, Zuzara, Limpet, Whelk, Strombus, Cockle, Janthina, Ranella, Clio, Cavolinia, Aega, Cerapus, Scallop, Prawn, Barnacle, Shrimp, Leda, Gammarus, Dungenese, Cyclops, Flustra, Lepas, Minex, Hippa