Transformer Tap Bracket

- manufactured from-strength structural stell channel
- Excellent corrosion resistance
- Provides increased Covered Aerial MV cable spacing to facilitate operations
Applications
The Transformer Tap Brackets are designed to support a single circuit, Covered Aerial MV cable system at the point where the cable is being tapped for termination with a transformer or other device. The bracket will maintain the orientation of the Covered Aerial MV cable system while providing increased separation of the phases allowing greater working clearance for operation personnel. The bracket may be used at any point in the line where the angle upon entry and exit of the cable is less than 60 degrees and it is compatible and interchangeable with other manufacturers’ components.