Used as uninsulated transformer risers at voltages up to and including 13.2kV. Although not treated as an insulation, the covering on transformer riser wire does reduce faults due to atmospheric conditions, shorts caused by excessive vibrations, and faulting caused by objects crossing the leads./images/product_buttons/Transformer_Riser_button.jpgTransformer Riser Wirecopper; overhead18Transformer Riser WireTransformerRiserWire.htmCopper Transformer Riser Wire. Black Polyethylene Covered.Solid or Stranded Soft Copper Conductor.
Register Now Forgot Password?

Transformer Riser Wire

Transformer Riser Wire
  • Copper Transformer Riser Wire.
  • Black Polyethylene Covered.
  • Solid or Stranded Soft Copper Conductor.

Applications

Used as uninsulated transformer risers at voltages up to and including 13.2kV. Although not treated as an insulation, the covering on transformer riser wire does reduce faults due to atmospheric conditions, shorts caused by excessive vibrations, and faulting caused by objects crossing the leads.