/images/product_buttons/TRAILER_button.gifTrailer Cable302Trailer CableTrailerCblOEM.htm
Register Now Forgot Password?

Trailer Cable

Trailer Cable
  • Stranded Bare Copper Conductors with PVC, Rubber or TPR Insulation
  • Twisted with Overall Jacket
  • 60°C, 90°C, 105°C -40°C, -65°C

Applications

  • Used for electrical connections between tractor and trailer unit