Trailer Cable

- Stranded bare copper conductors with PVC,
- Rubber or TPR insulation;
- twisted with overall jacket.
- 60°C, 90°C, 105°C;-40°C, -65°C.
Applications
Southwire's Trailer cable is used for electrical connections between tractor and trailer unit.