Trailer Cable

- Stranded Bare Copper Conductors with PVC, Rubber or TPR Insulation
- Twisted with Overall Jacket
- 60°C, 90°C, 105°C -40°C, -65°C
Applications
Used for electrical connections between tractor and trailer unit
Used for electrical connections between tractor and trailer unit


Used for electrical connections between tractor and trailer unit