Torque Bolt

- Special reduced cross section that is calibrated to provide the optimum clamping force for this cable with break-off eye
- UV resistant
- Lightweight and shatter resistant
Applications
The Torque Bolt is used in Vise-Top Insulators and is designed to produce the optimum holding force to hold and support the cables.