Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications.
/images/product_buttons/ThermostatOEM104.jpg
Rated 300 Volts
Sunlight-Resistant -20°C to +60°C
18 Gauge Copper Conductors
305Thermostat Wire Plenum RatedThermostatWirePlenumRatedOEM.htmThermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications. The insulated copper conductors are 300V, meet the FT-1 Flame Test and are RoHs compliant.