/images/product_buttons/thermostat_wire_button.gifThermostat WireHVAC; electrical equipment; wire305Thermostat WireThermostatWireOEM.htm
ENU
Register Now Forgot Password?

Thermostat Wire

Thermostat Wire
  • Rated 150 Volts
  • Sunlight-Resistant -20°C to +60°C
  • 18 and 20 Gauge Copper Conductors

Applications

  • Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications