TelcoFlex ® IV

- 600 Volts, Copper Conductor
- Class l Flexible Strand With Braid
- CSA approved, Non-Halogen Insulation
- 8 AWG - 750 KCMIL - Single Conductor
Applications
TelcoFlex® IV Central Office Power Wire and Cable Class I Flexible Strand With Braid. The Cable has low-smoke, lead-free and silicone-free non-halogenated insulation. UL Central Office Power Cable 105°C dry, 60°C wet. UL Listed RHH/LS FT4 and VW-1, 90°C dry, 60°C wet. 600 volts. Sizes 1/0 and larger are UL, CT USE rated. CSA AWM I B 105°C, 600 Volts, FT4-ST1.