TelcoFlex ® II

- 600 Volts, Copper Conductor
- Class l Flexible Strand Without Braid
- CSA Approved, Non-Halogen Insulation
- 8 AWG thru 750 KCMIL - Single Conductor
Applications
TelcoFlex® ll Central Office Power Wire and Cable Class I Flexible Tinned Strand Without Braid. The Cable has low-smoke, lead-free and silicone-free non-halogenated insulation. UL Central Office Power Cable 105oC dry, 60oC wet. UL Listed RHH/LS FT4 and VW-1, 90oC dry, 60oC wet. 600 volts, Sizes 1/0 and larger are UL, CT USE rated. CSA AWMI B 105oC, 600 volts.