The Tangent (“L”) Bracket Stirrup is installed directly on the Tanget “L” Bracket to support a cable spacer directly at the utility pole. It can be used in conjunction with an anti-sway bracket to restrain the movement of the conductors.

/images/product_buttons/TangentLBracketStirrup_button.gifTangent 103Tangent "L" Bracket StirrupTangentLBracketStirrup.htm
ENU
Register Now Forgot Password?

Tangent "L" Bracket Stirrup

Tangent
  • Corrosion resistant
  • Optimally shaped to provide high strength and to maintain optimum cable configuration
  • Enable conductor support at structure and use of anti-sway bracket
  • Attachment hardware provided

Applications

The Tangent (“L”) Bracket Stirrup is installed directly on the Tanget “L” Bracket to support a cable spacer directly at the utility pole. It can be used in conjunction with an anti-sway bracket to restrain the movement of the conductors.