Tangent "L" Bracket

- Ductile iron construction for higher strength
- Low profile design without loss of strength
- Corrosion resistant
Applications
The Tangent (“L”) Bracket has the function of supporting the messenger of a Covered Aerial MV system on tangent supports with angles up to 6 degrees.